??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.1346 Index Plunger with pull-ring
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plunger with pull-ring
Bill of material
22120.1346 Index Plunger with pull-ring
BESTNR
Ref. No.
22120.1346
AUS
Version
Stahl
POS
Position
mm
D1
-0.05 -0.1
6 mm
D2
Thread
M12x1.5
D3
2.0 mm
L1
min.
6 mm
L2
24 mm
L3
31 mm
L4
25 mm
M
22 mm
S
Stroke
6 mm
F1
Spring load ~
6 N
F2
Spring load ~
21 N
G
Weight
20 g
Embedded user actions